Knowledge Search
Download document () of 20

CCP2-1-30CC

Eaton Bussmann series CCP UL98 fusible disconnect, 30A, UL98 fusible disconnect, Single-pole, 60 Hz, Class CC, 200

General specifications

Product Name
Eaton Bussmann series CCP UL98 fusible disconnect
Catalog Number
CCP2-1-30CC
UPC
051712709163
Product Length/Depth
3.9 in
Product Height
3.1 in
Product Width
0.7 in
Product Weight
1.46 lb
Compliances
RoHS Compliant
Certifications
UL 98

Electrical rating

Amperage Rating
30A
Frequency rating
50/60 Hz
Short-circuit rating
200 kA
Voltage rating
347 Vac, 125 Vdc

Physical details

Fuse type
Class CC
Number of poles
Single-pole

General information

Special features
Finger Safe, 1/4" LOTO
Suitable for fuses
LP-CC-1/2 to LP-CC-30
FNQ-R-15 to FNQ-R-20

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.