Knowledge Search
Download document () of 20
We make what matters work*

CCP2-2-30CF

Eaton Bussmann series CCP UL98 fusible disconnect, Finger Safe, Lock-On provision, 600 Vac, 125 Vdc, 225A, UL98 fusible disconnect, Three-pole, 200 kA - CCP2-2-30CF

General specifications

Product Name
Eaton Bussmann series CCP UL98 fusible disconnect
Catalog Number
CCP2-2-30CF
UPC
051712709255
Product Length/Depth
4.5 in
Product Height
3 in
Product Width
2 in
Product Weight
3.7 lb
Certifications
UL 98

Electrical rating

Amperage Rating
30A
Frequency rating
50/60 Hz
Short-circuit rating
200 kA
Voltage rating
600 Vac, 125 Vdc

Physical details

Fuse type
CUBEFuse
Number of poles
Two-pole

General information

Special features
Finger Safe, 1/4" LOTO
Suitable for fuses
TCF6 to TCF30
TCF1RN to TCF30RN
FCF1RN to FCF30RN

Export product specification