Knowledge Search
Download document () of 20
We make what matters work*

CCP2-2-30M

Eaton Bussmann series CCP UL98 fusible disconnect, 30A, UL98 fusible disconnect, Two-pole, 60 Hz, Supplemental, 120 - CCP2-2-30M

General specifications

Product Name
Eaton Bussmann series CCP UL98 fusible disconnect
Catalog Number
CCP2-2-30M
UPC
051712709200
Product Length/Depth
4.5 in
Product Height
3.1 in
Product Width
1.4 in
Product Weight
1.46 lb
Compliances
RoHS Compliant
Certifications
UL Recognized

Electrical rating

Amperage Rating
30A
Frequency rating
50/60 Hz
Short-circuit rating
120 kA
Voltage rating
400 Vac, 80 Vdc

Physical details

Fuse type
Supplemental
Number of poles
Two-pole

General information

Special features
Finger Safe, 1/4" LOTO

Export product specification