Knowledge Search
Download document () of 20
We make what matters work*

CCP2-CWK2

Eaton Bussmann series CCP/CCD control wire terminal, 225A

General specifications

Product Name
Eaton Bussmann series CCP/CCD control wire terminal
Catalog Number
CCP2-CWK2
UPC
051712705042
Product Length/Depth
4 in
Product Height
1 in
Product Width
0.75 in
Product Weight
0.112 lb
Compliances
Not Applicable
RoHS Compliant

Electrical rating

Amperage Rating
225 A

General information

Special features
Used with 225A CCP2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.