Knowledge Search
Download document () of 20

CCP2-MW1-3

Eaton Bussmann series CCP/CCD multi-wire shroud, 600 Vac, 125 Vdc, 60A, Accessory, 60 Hz, 200

General specifications

Product Name
Eaton Bussmann series CCP/CCD multi-wire shroud
Catalog Number
CCP2-MW1-3
UPC
051712715539
Product Length/Depth
5.3 in
Product Height
5.3 in
Product Width
3 in
Product Weight
0.36 lb
Compliances
RoHS Compliant
Certifications
UL Recognized

Electrical rating

Amperage Rating
60A
Frequency rating
50/60 Hz
Short-circuit rating
200 kAIC
Voltage rating
600 Vac, 125 Vdc

Physical details

Number of poles
Three-pole

Export product specification