Knowledge Search
Download document () of 20
We make what matters work*

CCP20033E

Eaton Crouse-Hinds series PowerMate CCP plug, 200A, 600 VAC/250 VDC, Ordinary/Non-Hazardous Locations, NEC/CEC{ST13}, NEMA 4X, , 3-wire, 3-pole, Style 1, 1.875-2.500", Copper-free aluminum, Epoxy powder coat

General specifications

Product Name
Eaton Crouse-Hinds series PowerMate CCP plug
Catalog Number
CCP20033E
UPC
662276364806
Product Length/Depth
13.25 in
Product Height
7.5 in
Product Width
7.5 in
Product Weight
11.75 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X

Product specifications

Amperage Rating
200A
Grounding type
Style 1
Configuration
Three-wire, three-pole
Voltage rating
600 Vac/250 Vdc
Material
Copper-free aluminum
Special features
Epoxy powder coat

Export product specification