Knowledge Search
Download document () of 20
We make what matters work*

CCP20034CD

Eaton Crouse-Hinds series PowerMate CCP plug, 200A, 0.875-1.906", Three-wire, four-pole, Style 2, Copper-free aluminum, 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series PowerMate CCP plug
Catalog Number
CCP20034CD
UPC
662276364837
Product Length/Depth
13.13 in
Product Height
7.5 in
Product Width
7.5 in
Product Weight
12.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X

Product specifications

Amperage Rating
200A
Grounding type
Style 2
Configuration
Three-wire, four-pole
Cable diameter
0.875-1.906"
Voltage rating
600 Vac/250 Vdc
Material
Copper-free aluminum

Export product specification