Knowledge Search
Download document () of 20

CCP2B-1-100CF

Eaton Bussmann series CCPB UL98 fusible disconnect, 100A, UL98 fusible disconnect, Single-pole, 60 Hz, CUBEFuse, 200 - CCP2B-1-100CF

General specifications

Product Name
Eaton Bussmann series CCPB UL98 fusible disconnect
Catalog Number
CCP2B-1-100CF
UPC
051712709576
Product Length/Depth
3.4 in
Product Height
5.3 in
Product Width
3 in
Product Weight
0.52 lb
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
100A
Frequency rating
60 Hz
Short-circuit rating
200 kAIC

Physical details

Fuse type
CUBEFuse
Number of poles
Single-pole

Export product specification