Eaton Bussmann series CCP UL98 fusible disconnect, 600 Vac, 125 Vdc, 30A, UL98 fusible disconnect, Two-pole, 60 Hz, Class CC, 200 - CCP2R-2-30CC
| Product Name |
Eaton Bussmann series CCP UL98 fusible disconnect
|
| Catalog Number |
CCP2R-2-30CC
|
| UPC |
051712709682
|
| Product Length/Depth |
1.9 in
|
| Product Height |
3.7 in
|
| Product Width |
0.3 in
|
| Product Weight |
1.18 lb
|
| Certifications |
Contact Manufacturer
|
| Amperage Rating |
30A
|
| Frequency rating |
60 Hz
|
| Short-circuit rating |
200 kAIC
|
| Voltage rating |
600 Vac, 125 Vdc
|
| Fuse type |
Class CC
|
| Number of poles |
Two-pole
|
| Suitable for fuses |
LP-CC-1/2 to LP-CC-30
KTK-R-1/10 to KTK-R-30 FNQ-R-1/4 to FNQ-R-30 |