Knowledge Search
Download document () of 20
We make what matters work*

CCP2R-2-30CF

Eaton Bussmann series CCP UL98 fusible disconnect, Finger Safe, Lock-On provision, 600 Vac, 125 Vdc, 225A, UL98 fusible disconnect, Three-pole, 200 kA - CCP2R-2-30CF

General specifications

Product Name
Eaton Bussmann series CCP UL98 fusible disconnect
Catalog Number
CCP2R-2-30CF
UPC
051712709842
Product Length/Depth
3.3 in
Product Height
8.1 in
Product Width
3 in
Product Weight
3.7 lb
Compliances
CCC Marked

Electrical rating

Amperage Rating
225 A
Short-circuit rating
200 kAIC
Voltage rating
600 Vac, 125 Vdc

Physical details

Number of poles
Three-pole

General information

Special features
Finger Safe, Lock-On provision
Suitable for fuses
TCF6 to TCF30
TCF1RN to TCF30RN
FCF1RN to FCF30RN

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.