Knowledge Search
Download document () of 20

CCP2RL-2-100CF

Eaton Bussmann series CCP UL98 fusible disconnect, 600 Vac, 125 Vdc, 100A, UL98 fusible disconnect, Two-pole, 60 Hz, CUBEFuse, 200 - CCP2RL-2-100CF

General specifications

Product Name
Eaton Bussmann series CCP UL98 fusible disconnect
Catalog Number
CCP2RL-2-100CF
UPC
051712710022
Product Length/Depth
3.9 in
Product Height
9.5 in
Product Width
3 in
Product Weight
1.43 lb
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
100A
Frequency rating
60 Hz
Short-circuit rating
200 kAIC
Voltage rating
600 Vac, 125 Vdc

Physical details

Fuse type
CUBEFuse
Number of poles
Two-pole

General information

Suitable for fuses
TCF6 to TCF100
TCF1RN to TCF100RN
FCF1RN to FCF100RN

Export product specification