Knowledge Search
Download document () of 20
We make what matters work*

CCP3034BC

Eaton Crouse-Hinds series PowerMate CCP plug, 30A, 0.390-1.375", Three-wire, four-pole, Style 2, Copper-free aluminum, 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series PowerMate CCP plug
Catalog Number
CCP3034BC
UPC
662276276352
Product Length/Depth
6.5 in
Product Height
2.31 in
Product Width
2.31 in
Product Weight
2.2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X

Product specifications

Amperage Rating
30A
Grounding type
Style 2
Configuration
Three-wire, four-pole
Cable diameter
0.390-1.375"
Voltage rating
600 Vac/250 Vdc
Material
Copper-free aluminum

Export product specification