Knowledge Search
Download document () of 20
We make what matters work*

CCPB-1-60CF

Eaton Bussmann series CCPB UL98 fusible disconnect, Finger Safe, Lock-On provision, 600V, 60A, UL98 fusible disconnect, Single-pole, Class CF, 200KA

General specifications

Product Name
Eaton Bussmann series CCPB UL98 fusible disconnect
Catalog Number
CCPB-1-60CF
UPC
051712201551
Product Length/Depth
0.11 in
Product Height
0.15 in
Product Width
0.12 in
Product Weight
0.32 lb
Compliances
CE Marked
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
60A
Short-circuit rating
200 kAIC
Voltage rating
600 V

Physical details

Number of poles
Single-pole

General information

Class
Class CF
Special features
Finger Safe, Lock-On provision

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.