Knowledge Search
Download document () of 20
To be discontinued

CCPB-3-100CF

Eaton Bussmann series CCPB UL98 fusible disconnect, Finger Safe, Lock-On provision, 600V, 100A, UL98 fusible disconnect, Three-pole, Class CF, 200KA

General specifications

Product Name
Eaton Bussmann series CCPB UL98 fusible disconnect
Catalog Number
CCPB-3-100CF
UPC
051712268103
Product Length/Depth
0.13 in
Product Height
0.21 in
Product Width
0.12 in
Product Weight
0.001 lb
Compliances
CE Marked
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
100A
Short-circuit rating
200 kAIC
Voltage rating
600 V

Physical details

Number of poles
Three-pole

General information

Class
Class CF
Special features
Finger Safe, Lock-On provision

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.