Knowledge Search
Download document () of 20
We make what matters work*

CCV3200

Eaton CCV Breaker, 200A, 3 pole, 120/240V, 10kAIC, Line/Load Lugs

General specifications

Product Name
Eaton CCV tenant main breaker
Catalog Number
CCV3200
UPC
786689518141
Product Length/Depth
4 in
Product Height
8 in
Product Width
7 in
Product Weight
3 lb
Certifications
UL 489

Product specifications

Type
Tenant main circuit breaker

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com