Knowledge Search
Download document () of 20
We make what matters work*

CCVH2225

Eaton Type CCV Tenant Main Circuit Breaker,Tenant main circuit breaker,225 A,25 kAIC,Two-pole,120/240 V,#2/0 AWG-300 kcmil Cu/Al,CCV,Type ECC unit enclosures

General specifications

Product Name
Eaton CCV tenant main breaker
Catalog Number
CCVH2225
UPC
786685368672
Product Length/Depth
7.7 in
Product Height
5.4 in
Product Width
4.5 in
Product Weight
2.9 lb
Certifications
UL 489
Catalog Notes
Terminals-standard lugs (wire connectors) suitable for copper or aluminum wire.

Product specifications

Used with
Type ECC Unit Enclosures
Amperage Rating
225 A
Voltage rating
120/240 V
Circuit breaker frame type
CCV
Interrupt rating
25 kAIC
Main circuit breaker
CCV
Wire size
#2/0 AWG-300 kcmil Cu/Al
Number of poles
Two-pole
Type
Tenant main circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com