Knowledge Search
Download document () of 20
We make what matters work*

CD2 SA

Eaton Crouse-Hinds series CD drain, Copper-free aluminum, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series CD drain
Catalog Number
CD2 SA
UPC
782274058825
Product Length/Depth
1.5 in
Product Height
2.01 in
Product Width
1.5 in
Product Weight
0.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
Copper-free aluminum
Trade size
3/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.