Knowledge Search
Download document () of 20
We make what matters work*

CD430MI7W

Eaton Arrow Hart mechanical interlock, Non-fusible, 30A, Extra Heavy-Duty, 3Ø 480V, Back wire, Red and gray, Brass, NEMA 4X, NEMA 12, IP66, Valox, Three-pole, Four-wire, grounding, Female, 20 HP, Rugged Valox, Three-phase

General specifications

Product Name
Eaton Arrow Hart pin and sleeve mechanical interlock
Catalog Number
CD430MI7W
UPC
040893694115
Product Length/Depth
14.3 in
Product Height
7.7 in
Product Width
7.3 in
Product Weight
4.9 lb
Compliances
RoHS conform
Certifications
cRUus

Product specifications

Special features
Non-fusible
Type
Mechanical interlock
Amperage Rating
30A
Voltage rating
480 V
Contact material
Brass
Application
Industrial, food and beverage, wastewater treatment
Number of wires
4
Grounding
Number of poles
Three-pole
Phase
Three-phase
Environmental resistance
NEMA 12
IP66
NEMA 4X
Color
Red
Gray
Gender
Female
Horsepower
20 hp
Design type
Mechanical Interlock
Face/body material
Valox
Material
Rugged valox

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español