Knowledge Search
Download document () of 20
We make what matters work*

CDF-W

Eaton Bussmann series CDF cable limiter, Tubular end X offset bolted end, 1.875 inch, Cable size: 750 kcmil, Cable material: aluminum, Non indicating

General specifications

Product Name
Eaton Bussmann series CDF cable limiter
Catalog Number
CDF-W
UPC
051712140072
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
1.35 lb
Compliances
RoHS Compliant

Electrical rating

Voltage rating
600 V

Physical details

Wire size
750 kcmil

General information

Connection
Tubular end x offset bolted end
Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.