Knowledge Search
Download document () of 20
We make what matters work*

CDN17.5

Eaton Bussmann series time-delay CSA type D fuse, 17.50A, Time delay, type D

General specifications

Product Name
Eaton Bussmann series CDN fuse
Catalog Number
CDN17.5
UPC
051712838917
Product Length/Depth
0.57 in
Product Height
2 in
Product Width
0.57 in
Product Weight
0.5 lb
Compliances
Not Applicable

Electrical rating

Amperage Rating
17.50A

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.