Knowledge Search
Download document () of 20
We make what matters work*

CDR15044

Eaton Crouse-Hinds series PowerMate CDR receptacle, 150A, Four-wire, four-pole, Style 1, Copper-free aluminum, 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series PowerMate CDR receptacle
Catalog Number
CDR15044
UPC
662276288201
Product Length/Depth
5.25 in
Product Height
4.25 in
Product Width
5.25 in
Product Weight
2.25 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X

Product specifications

Amperage Rating
150A
Grounding type
Style 1
Configuration
Four-wire, four-pole
Voltage rating
600 Vac/250 Vdc
Material
Copper-free aluminum

Export product specification