Knowledge Search
Download document () of 20
We make what matters work*

CDR3023

Eaton Crouse-Hinds series PowerMate CDR receptacle, 30A, Two-wire, three-pole, Style 2, Copper-free aluminum, 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series PowerMate CDR receptacle
Catalog Number
CDR3023
UPC
662276276987
Product Length/Depth
2.88 in
Product Height
3.38 in
Product Width
3.38 in
Product Weight
2.2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X

Product specifications

Amperage Rating
30A
Grounding type
Style 2
Configuration
Two-wire, three-pole
Voltage rating
600 Vac/250 Vdc
Material
Copper-free aluminum

Export product specification