Knowledge Search
Download document () of 20
We make what matters work*

CDS12

Eaton Bussmann series time-delay CDS type D fuse, 600V, 12A, 10 kAIC, Non Indicating, Time delay, type D

General specifications

Product Name
Eaton Bussmann series CDS fuse
Catalog Number
CDS12
UPC
051712839150
Product Length/Depth
0.81 in
Product Height
5 in
Product Width
0.81 in
Product Weight
0.16 lb
Compliances
Not Applicable

Electrical rating

Amperage Rating
12 A
Interrupt rating
10 kAIC
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.