Knowledge Search
Download document () of 20
We make what matters work*

CDS80

Eaton Bussmann series time-delay CDS type D fuse, 600V, 80A, 10 kAIC, Non Indicating, Time delay, type D, Knife Blade End X Knife Blade End

General specifications

Product Name
Eaton Bussmann series CDS fuse
Catalog Number
CDS80
UPC
051712839396
Product Length/Depth
8 in
Product Height
1.2 in
Product Width
1.2 in
Product Weight
0.4 lb
Compliances
Not Applicable

Electrical rating

Amperage Rating
80 A
Interrupt rating
10 kAIC
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Connection
Knife blade end x knife blade end
Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.