Knowledge Search
Download document () of 20
We make what matters work*

CEO50
50A 500V AC, V88/A4, 25x110 mm LV Fuse

Eaton Bussmann series low voltage british standard fuse, 50A, AC 500 V, V88/A4, 25 x 110 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
CEO50
UPC
051712839471
EAN
5027590496308
Product Length/Depth
109.5 mm
Product Height
24.5 mm
Product Width
21 mm
Product Weight
77.6 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-2
BS88

Electrical data

Amperage Rating
50 A
Voltage rating
500 V
Voltage type
AC
Breaking capacity
80 kA
Class
Class gG/gL

Product specifications

Application
general industrial applications
Fuse type
CEO
Fuse size
BS88/A4
Fitted with:
Offset bolted tags
Connection
94 mm fixing centre

Compatible fuse holder

Suitable for
RS100 Red spot fuse holder

Export product specification