Knowledge Search
Download document () of 20
We make what matters work*

CESD2213

Eaton Crouse-Hinds series Arktite CESD receptacle, 7A/30A, Through feed, 2-wire, 3-pole, Brass or copper contacts, Style 2, 0.5 HP/1.5 HP, Copper-free alum, Single-phase, Spring door, 3/4", Delayed action circuit breaking, 120-240/480 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Arktite CESD receptacle
Catalog Number
CESD2213
UPC
782274127903
Product Length/Depth
5 in
Product Height
7.63 in
Product Width
6.38 in
Product Weight
6.3 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2

Product specifications

Trade size
3/4"
Grounding style
Style 2
Configuration
Two-wire, three-pole
Phase
Single-phase
Horsepower
0.50 hp, 1.50 hp
Amperage Rating
7A/30A
Voltage rating
120-240 Vac/480 Vac
Receptacle style
Spring door
Back box style
Through feed
Material
Copper-free aluminum
Contact material
Hand-drawn copper
Brass
Type
Delayed action circuit breaking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.