Download document () of 20
We make what matters work*

CF1100NC

Eaton CF1000 Addressable control panel: Cooper, Addressable, Control Panels, Medium System, EN54 Systems, 1 Loop, Network Card

General specifications

Product Name
Eaton CF1000 Addressable control panel
Catalog Number
CF1100NC
EAN
5018986773691
Product Length/Depth
90 mm
Product Height
375 mm
Product Width
365 mm
Product Weight
7.516 kg
Compliances
EN

Product specifications

Mounting Method
Surface mounting
Number of detection groups
0
Number of outputs for acoustic signal generators
2
Number of outputs for optical signal generators
2
Number of detector addresses
200
Operating voltage
24 V
Number of batteries
2
Battery voltage
12 V
Battery capacity
7 Ah
Class change capability
No
Construction material back enclosure
Mild steel
Construction material front enclosure
ABS
Humidity (Non Condensing) - Max
75 %
Humidity (Non Condensing) - Min
0 %
Ingress protection
IP30
Main input supply
230 Vac, 50 Hz
Maximum number of addressable loops
1
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
System topology
Addressable
Maximum network size (number of nodes)
126
Weight (Without Batteries)
8.15 kg
Type of display
Touchscreen
Auxiliary free output
Yes
Auxiliary relays
Fire/Fault
Product branding
Eaton Cooper
Suitable for
Bus Connection
Integrated function
Interface External
Emergency Power Supply Integrated
Addressable
EN Certification Standards
EN54 Pt4 (Power Supply Equipment)
EN54 Pt2 (Control and Indicating Equipment)
EN54-2:1997+A1:2006, EN54-4:1997+A1:2002+A2:2006
Cable entry location
Top: 11 M20 Knockouts, Rear: 200 x 20mm opening
Other certification standards
VdS
External connection ports
RS232
RS485

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.