Knowledge Search
Download document () of 20
We make what matters work*

CFM1

Eaton rotary disconnect cable flange mechanism,Cable flange mechanism,Cable flange mechanism,R9

General specifications

Product Name
Eaton rotary disconnect cable flange mechanism
Catalog Number
CFM1
UPC
786685409993
Product Length/Depth
7 in
Product Height
4.5 in
Product Width
9.5 in
Product Weight
4.65 lb
Certifications
Contact Manufacturer
Catalog Notes
Cable Flange Mechanism, must be used w/ Cable Flange Operator and Flange Handle

Physical Attributes

Series
R9
Type
Cable flange mechanism

Miscellaneous

Product Category
Cable flange mechanism
Special features
Cable Flange Mechanism

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.