Download document () of 20

CFVCEA

Eaton VoCALL Emergency Assist, Emergency Assist, VoCALL, Full Kit, No PSU, Wall Mounted, White / Blue / Plastic, Requires EVCS , or CFEASL4

General specifications

Product Name
Eaton VoCALL Assistance Emergency Assist
Catalog Number
CFVCEA
EAN
5018987036719
Product Length/Depth
87 mm
Product Height
42 mm
Product Width
87 mm
Product Weight
0.206 kg
Certifications
Not Applicable

Product specifications

Operating voltage
12 V
Humidity (Non Condensing) (0-XX%) - Max
95 %
Humidity (Non Condensing) (0-XX%) - Min
0 %
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
Auxiliary relays
Not applicable
Product branding
Eaton
Integrated function
Emergency Power Supply Integrated
Mounting Method
Surface mounting
Cable entry location
Top
Rear

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.