Download document () of 20
We make what matters work*

CFVCRHS

Eaton VoCALL Roaming Handset, Analogue, VoCALL, Handset, plug in, Loose, Red / Plastic

General specifications

Product Name
Eaton VoCALL analogue type A outstation
Catalog Number
CFVCRHS
EAN
5018986911093
Product Length/Depth
230 mm
Product Height
60 mm
Product Width
50 mm
Product Weight
0.7 kg
Compliances
EN

Product specifications

Operating voltage
24 V
Humidity (Non Condensing) (0-XX%) - Max
95 %
Humidity (Non Condensing) (0-XX%) - Min
0 %
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
Auxiliary relays
Not applicable
Product branding
Eaton
Integrated function
Emergency Power Supply Integrated
Mounting Method
Surface mounting
Cable entry location
Top
Rear

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.