Knowledge Search
Download document () of 20
We make what matters work*

CGBS2014

Eaton Crouse-Hinds series CGBS portable cord connector, Non-armoured cable, Steel, Outer sheath min/max: 0.375-0.500", Explosionproof, 3/4" NPT

General specifications

Product Name
Eaton Crouse-Hinds series CGBS portable cord connector
Catalog Number
CGBS2014
UPC
782274142500
Product Length/Depth
5.25 in
Product Height
0.75 in
Product Width
0.75 in
Product Weight
0.45 lb
Certifications
CSA certified

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Protection type
Explosion-proof
Cable type
Non-armoured
Gland type
Portable cord connector
Thread Size
3/4"
Thread type
NPT
Outer sheath (min/max)
0.375-0.500"
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.