Download document () of 20

CGL-100

Eaton Bussmann series Tron CGL HRC form II Class C fuse, 100A, 200 kAIC at 600 Vac, 40 kAIC at 250 Vdc, Non Indicating, Current-limiting, HRC Form II, Blade end X blade end, Class C

General specifications

Product Name
Eaton Bussmann series CGL fuse
Catalog Number
CGL-100
UPC
051712100434
EAN
5027590097802
Product Length/Depth
1.4 in
Product Height
4.32 in
Product Width
1.31 in
Product Weight
0.34 lb
Compliances
RoHS Compliant

Product specifications

Amperage Rating
100 A
Class
Class C
Interrupt rating
200 kAIC at 600 Vac
40 kAIC at 250 Vdc
Fuse indicator
Non-indicating
Connection
Blade end x blade end
Packaging type
Standard
Type
Current-limiting, HRC Form II

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.