Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

CH120

Eaton Type CH 3/4-Inch Standard Circuit Breaker,Type CH 3/4-Inch standard circuit breaker,20 A,10 kAIC,Single-pole,120/240V,CH,(1) #14-8 AWG, (2) #14-10 AWG Cu/Al,CH,Type CH Loadcenters

General specifications

Product Name
Eaton CH thermal magnetic circuit breaker
Catalog Number
CH120
UPC
782113101644
Product Length/Depth
3.5 in
Product Height
3 in
Product Width
5 in
Product Weight
0.27 lb
Certifications
UL 489
Catalog Notes
Switch duty rated, HACR rated, Single-Pole 120/240V Requires one 3/4-Inch space.

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
20 A
Voltage rating
120/240 V
Circuit breaker type
CH
Interrupt rating
10 kAIC
Main circuit breaker
CH
Wire size
(2) #14-10 AWG Cu/Al
(1) #14-8 AWG
Number of poles
Single-pole
Type
Type CH 3/4-Inch standard circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com