Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

CH120AF

Eaton CH AFCI circuit breaker, Plug-on branch feeder arc fault circuit breaker, 20 A, 10 kAIC, Single-pole, 120 V or 120/240 V, CH, Type CH Loadcenters

A newer version of this product is available:

General specifications

Product Name
Eaton CH AFCI circuit breaker
Catalog Number
CH120AF
UPC
782114231487
Product Length/Depth
4 in
Product Height
3.5 in
Product Width
0.75 in
Product Weight
0.5 lb
Certifications
UL Listed

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
20 A
Voltage rating
120/240 V
Interrupt rating
10 kAIC
Main circuit breaker
CH
Number of poles
Single-pole
Type
Plug-on branch feeder arc fault circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com