Fused disconnector, high speed, 63 A, AC 1500 V, DC 1500 V, AC20B, DC20B, 3P, IEC
| Product Name |
Eaton Bussmann series high speed traction fuse
|
| Catalog Number |
CH127-3
|
| UPC |
051712631440
|
| EAN |
5027590496452
|
| Product Length/Depth |
210 mm
|
| Product Height |
108 mm
|
| Product Width |
132 mm
|
| Product Weight |
1500 g
|
| Compliances |
CE
|
| Application |
fuse-links FWK, FWS, FWL, SRC750
|