Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

CH18B100C

CH 3/4-inch loadcenter,Main breaker,100A,C,Copper,Ch8cf-combination, ch8cs-surface, not included,NEMA 1,Metallic,10 kAIC,CH,18,18,Three-wire,Single-phase,#6-1/0 AWG,Top/bottom

A newer version of this product is available:

General specifications

Product Name
Eaton CH main breaker loadcenter
Catalog Number
CH18B100C
UPC
782113097565
Product Length/Depth
21 in
Product Height
3.88 in
Product Width
14.31 in
Product Weight
16 lb
Certifications
UL 50
UL 67
Catalog Notes
Loadcenter can be overhead or underground fed by rotating the enclosure and trim 180 degrees.

Product specifications

Type
Main breaker
Amperage Rating
100 A
Bus material
Copper
Cover
Ch8cf-combination, ch8cs-surface, not included
Main circuit breaker
CH
Number of circuits
18
Number of spaces
18
Phase
Single-phase
Wire size
#6-1/0 AWG
Feed type
Top/bottom
Box size
C
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
10 kAIC
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com