Knowledge Search
Download document () of 20

CH2150

Eaton CH thermal magnetic circuit breaker,Type CH 3/4-Inch standard circuit breaker,150 A,10 kAIC,Four-pole,120/240V,CH,Common breaker trip,#3/0 AWG Cu/Al,CH,Type CH Loadcenters

General specifications

Product Name
Eaton CH thermal magnetic circuit breaker
Catalog Number
CH2150
UPC
782113298795
Product Length/Depth
4.5 in
Product Height
3 in
Product Width
3 in
Product Weight
1 lb
Certifications
UL 489
Catalog Notes
Requires four-pole spaces and is not suitable for use on Three-phase panels, not CSA certified

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
150 A
Voltage rating
120/240 V
Trip Type
Common breaker trip
Circuit breaker type
CH
Interrupt rating
10 kAIC
Main circuit breaker
CH
Wire size
#3/0 AWG Cu/Al
Number of poles
Four-pole
Type
Type CH 3/4-Inch standard circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com