Knowledge Search
Download document () of 20
We make what matters work*

CH215AF

Eaton CH AFCI circuit breaker, Plug-on branch feeder arc fault circuit breaker, 15 A, 10 kAIC, Two-pole, 120 V or 120/240 V, CH, Common trip, Type CH Loadcenters

General specifications

Product Name
Eaton CH AFCI circuit breaker
Catalog Number
CH215AF
UPC
786685215525
Product Length/Depth
6 in
Product Height
2.5 in
Product Width
3.5 in
Product Weight
1 lb
Certifications
UL Listed
Catalog Notes
Common trip refers to two-pole 240V load application sourced by 120/240 Vac. Independent trip refers to two-pole multi-wire, home run or shared neutral circuits.

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
15 A
Voltage rating
120/240 V
Trip Type
Common trip
Interrupt rating
10 kAIC
Main circuit breaker
CH
Number of poles
Two-pole
Type
Plug-on branch feeder arc fault circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com