Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

CH220AF

Eaton CH AFCI circuit breaker, 20A, 10 kAIC, Two-pole, 120V or 120/240V, Common trip

A newer version of this product is available:

General specifications

Product Name
Eaton CH AFCI circuit breaker
Catalog Number
CH220AF
UPC
786685215532
Product Length/Depth
3 in
Product Height
3 in
Product Width
2 in
Product Weight
1.8 lb
Certifications
UL Listed

Product specifications

Amperage Rating
20 A
Voltage rating
120V or 120/240V
Trip Type
Common trip
Interrupt rating
10 kAIC
Number of poles
Two-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com