Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

CH220GF

Type CH 3/4-inch Ground Fault Circuit Breaker, Two-Pole, 20A, 120/240V, 10 kAIC, #14-6 AWG Cu/Al 60°C or 75°C

General specifications

Product Name
Eaton CH GFCI circuit breaker
Catalog Number
CH220GF
UPC
782113296159
Product Length/Depth
6 in
Product Height
2 in
Product Width
2 in
Product Weight
0.8 lb
Certifications
UL 489
Catalog Notes
Two-Pole 120/240V Common Trip Requires Two 3/4-Inch Spaces

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
20 A
Voltage rating
120/240 V
Trip Type
Common
Interrupt rating
10 kAIC
Main circuit breaker
CH
Wire size
#14-6 AWG Cu/Al
Number of poles
Two-pole
Special features
Ground fault

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com