Eaton Bussmann series 3-Pole modular fuse holder, rated at 690 V a.c./1000 V d.c. (IEC), 700 V a.c. (UL) , 125 Amps (IEC), 100 A (UL), fitted with a neon indicator, suitable for 22 x 58 mm Cylindrical fuses
| Product Name |
Eaton Bussmann series low voltage cylindrical fuse holder
|
| Catalog Number |
CH223DIU
|
| UPC |
051712685405
|
| EAN |
5027590497114
|
| Product Length/Depth |
77 mm
|
| Product Height |
123 mm
|
| Product Width |
107 mm
|
| Product Weight |
559.5 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC 60269-2
EAC IEC 60269-1 UL Listed File E14853 |
| Amperage Rating |
125 A
|
| Voltage rating at AC |
690 V a.c. (IEC) and 700 V a.c. (UL)
|
| Voltage rating at DC |
1000 V d.c. (IEC)
|
| Number of poles |
Three-pole
|
| Mounting method |
DIN rail
2 x M4 Panel mounting screws |
| Optical defect indication |
Yes
|
| Fitted with: |
Neon indicator
|
| Degree of protection |
IP20
|
| Built-in depth |
51.5 mm
|
| Lockable |
Yes
|
| Width in number of modular spacings |
6
|
| Application |
Industrial and Commercial applications
|
| Fuse size |
22 x 58 mm
|
| Fuse type |
C22G
C22M |
| Accessories |
JV-L Multipole connector kit, CH22-CTP IP20 Protection accessory, CH22-TPS Microswitch to work with CH223D(I)U
|