Knowledge Search
Download document () of 20

CH2L70SP

Eaton CH main lug loadcenters,Standard,Main lug only,70A,5,Copper,NEMA 1,Metallic,Top/bottom,CH,Surface,2,Four-pole,2,Three-wire,Single-phase,120/240 V,#14-2 AWG

General specifications

Product Name
Eaton CH main lug loadcenter
Catalog Number
CH2L70SP
UPC
782114190449
Product Length/Depth
9.5 in
Product Height
3.13 in
Product Width
4.5 in
Product Weight
5.25 lb
Certifications
UL 50
UL 67
Catalog Notes
Ground bar kits priced separately. Suitable for use as service equipment when not more than two service disconnecting mains are provided or when not used as a lighting and appliance panelboard.

Product specifications

Special features
Standard
Type
Main lug only
Amperage Rating
70 A
Bus material
Copper
Feed type
Top/bottom
Main circuit breaker
CH
Mounting
Surface
Number of circuits
2
Number of poles
Four-pole
Number of spaces
2
Phase
Single-phase
Voltage rating
120/240 V
Wire size
#14-2 AWG
Box size
5
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
25 kAIC
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com