Knowledge Search
Download document () of 20
We make what matters work*

CH30B100R

Eaton CH main breaker loadcenters,Standard,Main breaker,100 A,D,Copper,NEMA 3R,Metallic,10 kAIC,CH,30,30,Three-wire,Single-phase,#6-1/0 AWG,Overhead,120/240 V

General specifications

Product Name
Eaton CH main breaker loadcenter
Catalog Number
CH30B100R
UPC
782113097824
Product Length/Depth
29.13 in
Product Height
5.19 in
Product Width
14.31 in
Product Weight
15 lb
Certifications
UL 67
UL 50
Catalog Notes
Furnished with tub hub closure plates for rainproof hubs, refer to page 3-22. Loadcenter contains single insulated/bondable neutral.

Product specifications

Special features
Standard
Type
Main breaker
Amperage Rating
100 A
Bus material
Copper
Main circuit breaker
CH
Number of circuits
30
Number of spaces
30
Phase
Single-phase
Wire size
#6-1/0 AWG
Feed type
Overhead
Voltage rating
120/240 V
Box size
D
Enclosure
NEMA 3R
Enclosure material
Metallic
Interrupt rating
10 kAIC
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com