Knowledge Search
Download document () of 20

CH30J2

Eaton Bussmann series CH modular fuse holder, 30 A, Two-pole, Class J, Thermoplastic housing, Tin-plated copper clip, 35 mm DIN rail, Panel, 600 Vac/dc

General specifications

Product Name
Eaton Bussmann series CH modular fuse holder
Catalog Number
CH30J2
UPC
051712630849
EAN
5027590161831
Product Length/Depth
4.5 in
Product Height
2 in
Product Width
4 in
Product Weight
0.848 lb
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
30 A
Voltage rating
600 Vac, 600 Vdc

Physical details

Material
Tin-plated copper clip
Thermoplastic housing
Number of poles
Two-pole
Operating temperature - max
85 °C
Operating temperature - min
85 °C

General information

Class
Class J
Mounting method
35 mm DIN rail
Panel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.