Knowledge Search
Download document () of 20
We make what matters work*

CH30J2I

Eaton Bussmann series CH modular fuse holder, 30 A, Two-pole, Class J, Thermoplastic housing, Tin-plated copper clip, Panel, 35 mm DIN rail, 600 Vac/dc

General specifications

Product Name
Eaton Bussmann series CH modular fuse holder
Catalog Number
CH30J2I
UPC
051712630856
Product Length/Depth
2.56 in
Product Height
4.59 in
Product Width
2.83 in
Product Weight
0.933 lb
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
30 A
Voltage rating
600 Vac, 600 Vdc

Physical details

Material
Tin-plated copper clip
Thermoplastic housing
Number of poles
Two-pole
Operating temperature - max
85 °C
Operating temperature - min
85 °C

General information

Class
Class J
Mounting method
Panel
35 mm DIN rail

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.