Eaton Bussmann series CH modular fuse holder, 60 A, Two-pole, 600 Vac/dc, No
| Product Name |
Eaton Bussmann series CH modular fuse holder
|
| Catalog Number |
CH60J2
|
| UPC |
051712630917
|
| Product Length/Depth |
0.001 in
|
| Product Height |
0.001 in
|
| Product Width |
0.001 in
|
| Product Weight |
0.001 lb
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
Contact Manufacturer
UL Listed CSA Certified |
| Amperage Rating |
60 A
|
| Voltage rating |
600 Vac, 600 Vdc
|
| Number of poles |
Two-pole
|
| Optical defect indication |
No
|