Knowledge Search
Download document () of 20
We make what matters work*

CH8CF

Eaton CH Combination Cover,Surface or flush applications,Combination cover,C,NEMA 1,CH,Combination,0.75 in,CH20l125c, ch24l125c, ch18l3125c, ch24l3125c, ch22b100Ac, ch22n100Ac

General specifications

Product Name
Eaton CH cover
Catalog Number
CH8CF
UPC
782113098876
Product Length/Depth
22 in
Product Height
1.1 in
Product Width
15.3 in
Product Weight
8.6 lb
Certifications
Contact Manufacturer
Catalog Notes
May be used in surface or flush applications

Product specifications

Special features
Surface or flush applications
Type
Cover
Amperage Rating
400 A
Bus material
Aluminum
Mounting
Combination
Phase
Three-phase
Used with
Ch20l125c, ch24l125c, ch18l3125c, ch24l3125c, ch22b100Ac, ch22n100Ac
Box size
C
Enclosure
NEMA 1
Interrupt rating
10 kAIC
Size
3/4 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com