Knowledge Search
Download document () of 20
We make what matters work*

CH8LS

Eaton CH Surface Cover,Suitable for CH32B150J, CH32B200AJ, CH3242B200AJ, CH32N200AJ, CH32B225J,Surface cover,L,NEMA 1,CH,Surface,0.75 in,CH30b3150l, ch30b3200Al, ch42b3200Al, ch30b3225l, ch42b3225l, ch30h3200Al, ch42h3200Al, ch42h3225l

General specifications

Product Name
Eaton CH cover
Catalog Number
CH8LS
UPC
782113098982
Product Length/Depth
39 in
Product Height
1.1 in
Product Width
14.3 in
Product Weight
8.6 lb
Certifications
Contact Manufacturer

Product specifications

Special features
Suitable for CH32B150J, CH32B200AJ, CH3242B200AJ, CH32N200AJ, CH32B225J
Type
Cover
Amperage Rating
400 A
Bus material
Aluminum
Mounting
Surface
Phase
Three-phase
Used with
Ch30b3150l, ch30b3200Al, ch42b3200Al, ch30b3225l, ch42b3225l, ch30h3200Al, ch42h3200Al, ch42h3225l
Box size
L
Enclosure
NEMA 1
Interrupt rating
10 kAIC
Size
3/4 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com