Knowledge Search
Download document () of 20
We make what matters work*

CHB125

Eaton CH thermal magnetic circuit breaker,Circuit breaker,30 A,10 kAIC,Single-pole,120/240 V,#14-8 AWG,CHB,CH Loadcenters

General specifications

Product Name
Eaton CH thermal magnetic circuit breaker
Catalog Number
CHB125
UPC
782113363066
Product Length/Depth
3.7 in
Product Height
3.4 in
Product Width
0.7 in
Product Weight
0.3 lb
Certifications
UL 489
Contact Manufacturer

Product specifications

Used with
CH Loadcenters
Amperage Rating
25 A
Voltage rating
120/240 V
Circuit breaker type
CHB
Interrupt rating
10 kAIC
Wire size
#14-8 AWG
Number of poles
Single-pole
Type
Circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com