Knowledge Search
Download document () of 20
We make what matters work*

CHB4

Eaton Crouse-Hinds series CHB commercial hub, Zinc, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series CHB commercial hub
Catalog Number
CHB4
UPC
662277008211
Product Length/Depth
2 in
Product Height
2.25 in
Product Width
2.25 in
Product Weight
0.43 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
1-1/4"
Material
Zinc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.